The RCE-710 Radially-Compliant Electric Material Removal Tool is the first all-in-one, electrically-powered, material removal offering from ATI. With large bearings and a shaft designed for demanding robotic use, plus a variable speed motor with a range of 0 to 13,000 rpm, the RCE-710 is ready for a diverse array of robotic material removal tasks such as rust and weld spatter removal, blending, polishing, and light grinding. ATI also offers the compact RCE-230 with a variable speed motor of 5,000 - 50,000 rpm.
|
This new electric tool features the same built-in compliance users depend on to simplify and streamline the programming process and to compensate for part and fixturing misalignments. The motor rotates clockwise and counterclockwise, and produces continuous torque on the work piece.
|
The Radially Compliant Electric Tool is a complete end-effector package; it includes the deburring tool itself, power and signal cables and connectors, and an easy-to-use controller. The versatile and dynamic RCE is a material removal solution that can perform a wide array of tasks with carbide burrs, brushes, flap wheels, unitized wheels, and a variety of other cutting, grinding, and polishing media.
|